Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.910 |
| A dimension MM | 48.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.200 |
| Hose size | -6 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.000 |
| Product height in | 1.067 |
| Product height mm | 27.100 |
| Product length in | 1.910 |
| Product length mm | 48.500 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.100 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M14X1.5 |
| Working pressure max bar | 330 |
| Working pressure max psi | 4800 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
