Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.020 |
A dimension MM | 51.200 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Compatible tube OD IN | 0.38 |
Compatible tube OD MM | 9.525 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 31.00 |
End connection torque | 18-20 lb-ft(24-27 Nm) |
End size 1 | -6 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.670 |
Hex size 1 MM | 17.018 |
Hose cut off factor IN | 1.090 |
Hose cut off factor MM | 27.700 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.200 |
Product height in | 1.660 |
Product height mm | 42.164 |
Product length in | 2.340 |
Product length mm | 59.436 |
Product material | Carbon steel |
Product width in | 0.882 |
Product width mm | 22.403 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M14x1.5 |
Tube OD 1 IN | 0.375 |
Tube OD 1 MM | 9.525 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124579 |