Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.080 |
A dimension MM | 52.900 |
Body size | N/A |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Compatible tube OD IN | 0.38 |
Compatible tube OD MM | 9.525 |
Construction Style | Crimp |
End connection torque | 37-44 lb-ft(50-60 Nm) |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.090 |
Hose cut off factor MM | 27.600 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.060 |
Product height mm | 26.924 |
Product length in | 2.080 |
Product length mm | 52.832 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 0.375 |
Tube OD 1 MM | 9.525 |
Working pressure max psi | 5800 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124593 |
Proposition 65 | Cancer and Reproductive Harm |