Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.360 |
A dimension MM | 60.100 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 17.00 |
End connection torque | 37-44 lb-ft(50-60 Nm) |
End size 1 | -6 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.870 |
Hex size 1 MM | 22.098 |
Hose cut off factor IN | 1.440 |
Hose cut off factor MM | 36.700 |
Hose size | -4 |
Inside diameter IN | 0.1600 |
Inside diameter MM | 4.2000 |
Product height in | 1.530 |
Product height mm | 38.862 |
Product length in | 2.790 |
Product length mm | 70.866 |
Product material | Carbon steel |
Product width in | 0.882 |
Product width mm | 22.402 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M18x1.5 |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124609 |
Proposition 65 | Cancer and Reproductive Harm |