Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.580 |
A dimension MM | 65.600 |
Angle shape | 45 Degree |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 0.660 |
Drop dimension MM | 16.80 |
End connection torque | 40-43 lb-ft(55-57 Nm) |
End size 1 | -6 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Zinc plating |
Hex size 1 IN | 0.860 |
Hex size 1 MM | 21.844 |
Hose cut off factor IN | 1.590 |
Hose cut off factor MM | 40.300 |
Hose size | -6 |
Inside diameter IN | 0.240 |
Inside diameter MM | 6.000 |
Product height in | 1.620 |
Product height mm | 41.148 |
Product length in | 3.010 |
Product length mm | 76.454 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M18x1.5 |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |