Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.375 |
Compatible hose ID MM | 9.525 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 17.000 |
Hex size 2 IN | 0.669 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 0.886 |
Hose cut off factor MM | 22.500 |
Hose size | -6 |
Inside diameter IN | 0.264 |
Inside diameter MM | 6.700 |
Product height in | 1.066 |
Product height mm | 27.100 |
Product length in | 2.262 |
Product length mm | 57.470 |
Product material | Carbon steel |
Product width in | 1.066 |
Product width mm | 27.100 mm |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168801 |
Proposition 65 | Cancer and Reproductive Harm |