Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.130 |
A dimension MM | 54.100 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 0.850 |
Drop dimension MM | 21.60 |
End connection torque | 18-20 lb-ft(24-28 Nm) |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.050 |
Hose cut off factor IN | 1.220 |
Hose cut off factor MM | 30.900 |
Hose size | -6 |
Inside diameter IN | 0.240 |
Inside diameter MM | 6.200 |
Product height in | 1.750 |
Product height mm | 44.450 |
Product length in | 2.580 |
Product length mm | 65.532 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168832 |
Proposition 65 | Cancer and Reproductive Harm |