Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.310 |
A dimension MM | 58.600 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 2.180 |
Drop dimension MM | 55.37 |
End connection torque | 18-20 lb-ft(24-28 Nm) |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.050 |
Hose cut off factor IN | 1.220 |
Hose cut off factor MM | 30.988 |
Hose size | -6 |
Inside diameter IN | 0.240 |
Inside diameter MM | 6.096 |
Product height in | 3.083 |
Product height mm | 78.308 |
Product length in | 2.684 |
Product length mm | 68.173 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168849 |