Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A6MB4CP |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.854 |
| Hose cut off factor MM | 21.700 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.200 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 1.650 |
| Product length mm | 41.900 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 9/16-18 UNF |