Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.020 |
A dimension MM | 51.300 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End size 1 | -6 |
End type 1 | Male STC connector |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hose cut off factor IN | 1.190 |
Hose cut off factor MM | 30.200 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.060 |
Product height mm | 26.924 |
Product length in | 2.190 |
Product length mm | 55.626 |
Product material | Carbon steel |
Product width in | 1.067 |
Product width mm | 27.101 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Series | 1A/Z Series |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146124678 |