Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.770 |
| A dimension MM | 45.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A6MP4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.800 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.882 |
| Product height mm | 22.400 |
| Product length in | 1.899 |
| Product length mm | 48.250 |
| Product material | Carbon steel |
| Product width in | 0.881 |
| Product width mm | 22.400 |
| Series | 1A/Z Series |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)