Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.929 |
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Hex size 2 IN | 0.670 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.702 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 11/16-16 UN |
