Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8BF10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.200 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.385 |
| Product height mm | 35.200 |
| Product length in | 2.189 |
| Product length mm | 55.600 |
| Product material | Carbon steel |
| Product width in | 1.385 |
| Product width mm | 35.200 |
| Series | 1A/Z Series |
| Thread size 1 | G 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A16BF16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213349%2FID432872337513-0101_preview.jpg&w=1920&q=75)