Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 47.900 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8BF6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.600 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124715 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A16BF16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213349%2FID432872337513-0101_preview.jpg&w=1920&q=75)