Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.600 |
| A dimension MM | 91.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8BFA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.990 |
| Drop dimension MM | 25.10 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.700 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 9.000 |
| Product height in | 3.130 |
| Product height mm | 79.502 |
| Product length in | 5.140 |
| Product length mm | 130.556 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | G 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124739 |
| Proposition 65 | Cancer and Reproductive Harm |
