Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8BFB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 48 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.980 |
| Hose cut off factor MM | 50.400 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 3.510 |
| Product length mm | 89.154 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.101 |
| Series | 1A/Z Series |
| Thread size 1 | G 1/2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124746 |
| Proposition 65 | Cancer and Reproductive Harm |
