Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.260 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DL4AJ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |