Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DL6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.200 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.990 |
| Product length mm | 50.546 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.101 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124838 |
| Proposition 65 | Cancer and Reproductive Harm |
