Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.546 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DL6V |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.146 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.067 |
| Product height mm | 27.102 |
| Product length in | 1.990 |
| Product length mm | 50.546 |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
