Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 64.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DLA4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.720 |
| Drop dimension MM | 18.40 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.300 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 2.920 |
| Product length mm | 74.168 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.402 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124845 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A8DLA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213310%2FID432872215472-0101_preview.jpg&w=1920&q=75)