Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 64.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DLA5AH |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.50 |
| End connection hex size IN | 0.750 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 41.000 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.300 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product material | Carbon steel |
| Product width in | 0.970 |
| Product width mm | 24.600 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M16x1.5 |
