Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.800 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DS6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.500 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.080 |
| Product height mm | 27.423 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product width in | 1.067 |
| Product width mm | 27.101 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124890 |
| Proposition 65 | Cancer and Reproductive Harm |
