Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8DSB6C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.30 |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.600 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product material | 316 Stainless steel |
| Product width in | 1.080 |
| Product width mm | 27.432 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M20x1.5 |
![Hose Fittings 1A12DSB8 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213335%2FID432872283495-0101_preview.jpg&w=1920&q=75)