Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.181 |
| A dimension MM | 55.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FC8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.177 |
| Hose cut off factor MM | 29.900 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.181 |
| Product length mm | 55.400 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
