Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.000 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.101 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169020 |
| Proposition 65 | Cancer and Reproductive Harm |
