Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FJA6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 14.00 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 21.996 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.100 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.950 |
| Product height mm | 49.530 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.101 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169044 |
| Proposition 65 | Cancer and Reproductive Harm |
