Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 14.00 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 42.000 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 2.040 |
| Product height mm | 51.816 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169051 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA8FJA8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213405%2FID432872508569-0101_preview.jpg&w=1920&q=75)