Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.580 |
| A dimension MM | 65.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FJB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.000 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 2.150 |
| Product height mm | 54.160 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169082 |
| Proposition 65 | Cancer and Reproductive Harm |
