Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FJB8.035 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH663 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 35 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.500 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.968 |
| Product height mm | 50.000 |
| Product length in | 2.753 |
| Product length mm | 69.950 |
| Product material | Carbon steel |
| Product width in | 1.547 |
| Product width mm | 39.300 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA10FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213417%2FID432872545581-0101_preview.jpg&w=1920&q=75)