Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.580 |
| A dimension MM | 65.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FJB8TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.000 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 1.543 |
| Product height mm | 39.192 |
| Product length in | 3.055 |
| Product length mm | 77.600 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings 1AA12FJB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213436%2FID432872606602-0101_preview.jpg&w=1920&q=75)