Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.382 |
| A dimension MM | 60.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FJC6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.429 |
| Drop dimension MM | 61.70 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.543 |
| Hose cut off factor MM | 39.200 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.700 |
| Product height in | 2.429 |
| Product height mm | 61.700 |
| Product length in | 2.382 |
| Product length mm | 60.500 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |