Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.098 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FJC8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.400 |
| Drop dimension MM | 61.70 |
| End connection hex size IN | 0.870 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.200 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 3.490 |
| Product height mm | 88.646 |
| Product length in | 3.210 |
| Product length mm | 81.534 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings 1AA8FJC8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213409%2FID432872520573-0101_preview.jpg&w=1920&q=75)