Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.930 |
| A dimension MM | 74.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FRA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.500 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.500 |
| Product height in | 2.100 |
| Product height mm | 53.400 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169129 |
| Proposition 65 | Cancer and Reproductive Harm |
