Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 72.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8FRB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 29 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.600 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.300 |
| Product length mm | 83.820 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
