Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8MC10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.338 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.386 |
| Product height mm | 35.204 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
