Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8MC6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.800 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.026 |
| Product height mm | 26.924 |
| Product length in | 2.390 |
| Product length mm | 60.706 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.101 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045133 |
