Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8MC8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.600 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124982 |
| Proposition 65 | Cancer and Reproductive Harm |
