Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.157 |
| A dimension MM | 80.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8MCA6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 1.170 |
| Drop dimension MM | 29.70 |
| End size 1 | -8 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.320 |
| Hose cut off factor MM | 58.928 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.165 |
| Product height mm | 29.600 |
| Product length in | 3.157 |
| Product length mm | 80.200 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
