Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8MCA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 30.00 |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.370 |
| Hose cut off factor MM | 60.200 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 2.060 |
| Product height mm | 52.324 |
| Product length in | 3.780 |
| Product length mm | 96.012 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146124999 |
