Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.705 |
| A dimension MM | 68.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8MCB10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 2.090 |
| Drop dimension MM | 53.10 |
| End size 1 | -8 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.672 |
| Hose size | -10 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 2.087 |
| Product height mm | 53.000 |
| Product length in | 2.705 |
| Product length mm | 68.700 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
![Hose Fittings 1AXXMCBXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213461%2FID432872676625-0101_preview.jpg&w=1920&q=75)