Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.670 |
| A dimension MM | 67.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 3.464 |
| Drop dimension MM | 88.00 |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.300 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 3.990 |
| Product height mm | 101.346 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
![Hose Fittings 1AXXMCCXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213466%2FID432872685628-0101_preview.jpg&w=1920&q=75)