Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.193 |
| A dimension MM | 81.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.163 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8RH8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 29.972 |
| End size 1 | -8 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.189 |
| Hose cut off factor MM | 55.600 |
| Hose size | -8 |
| Inside diameter IN | 0.3800 |
| Inside diameter MM | 9.6520 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 3.193 |
| Product length mm | 81.100 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 13/16-16 UN |
