Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.689 |
| A dimension MM | 68.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A8TE8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Standpipe inch |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.697 |
| Hose cut off factor MM | 43.100 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.689 |
| Product length mm | 68.300 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125026 |