Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.600 |
A dimension MM | 66.100 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
End connection torque | 57-62 lb-ft(77-85 Nm) |
End size 1 | -10 |
End Type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 2 MM | 27.000 |
Hose cut off factor IN | 1.600 |
Hose cut off factor MM | 40.600 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 1.390 |
Product height mm | 35.306 |
Product length in | 2.770 |
Product length mm | 70.358 |
Product material | Carbon steel |
Product width in | 1.386 |
Product width mm | 35.204 mm |
Series | 1A/Z Series |
Thread size 1 | 7/8-14 UNF |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125071 |