Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.313 |
| Backup hex size MM | 33.337 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA10RH10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Crimp |
| End connection hex size IN | 1.310 |
| End connection hex size MM | 33.300 |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -16 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.320 |
| Hose cut off factor MM | 58.800 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.283 |
| Product height mm | 32.588 |
| Product length in | 3.472 |
| Product length mm | 88.189 |
| Product material | Carbon steel |
| Product width in | 1.283 |
| Product width mm | 32.588 |
| Series | 1A/Z Series |
| Thread size 1 | 1-14 UNS |
