Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.060 |
A dimension MM | 52.400 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End connection torque | 103-118 lb-ft(140-160 Nm) |
End size 1 | -12 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 31.750 |
Hose cut off factor IN | 1.000 |
Hose cut off factor MM | 25.300 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 1.560 |
Product height mm | 39.700 |
Product length in | 2.540 |
Product length mm | 64.516 |
Product material | 316 Stainless steel |
Product width in | 1.563 |
Product width mm | 39.700 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 3/4 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146169310 |