Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12BW12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | G 3/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169327 |
![Hose Fittings 1AXXKFXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213457%2FID432872664621-0101_preview.jpg&w=1920&q=75)