Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12BW8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.910 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.240 |
| Product height mm | 31.496 |
| Product length in | 2.807 |
| Product length mm | 71.300 |
| Product material | Carbon steel |
| Product width in | 1.240 |
| Product width mm | 31.496 |
| Series | 1A/Z Series |
| Thread size 1 | G 3/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169334 |
![Hose Fittings 1AXXKFXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213457%2FID432872664621-0101_preview.jpg&w=1920&q=75)