Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.660 |
A dimension MM | 67.600 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible tube OD IN | 0.75 |
Compatible tube OD MM | 19.050 |
Construction Style | Crimp |
Drop dimension IN | 1.690 |
Drop dimension MM | 43.00 |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -12 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.188 |
Hex size 1 MM | 30.163 |
Hose cut off factor IN | 1.670 |
Hose cut off factor MM | 42.400 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 2.300 |
Product height mm | 58.420 |
Product length in | 3.420 |
Product length mm | 86.868 |
Product material | 316 Stainless steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M24x1.5 |
Tube OD 1 IN | 0.750 |
Tube OD 1 MM | 19.050 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146125477 |