Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.134 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJ12ESP |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.180 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.686 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
